The Niloé TV socket is a flush-mounted, end socket for UHD television. Its matte black, lacquered thermoplastic design ensures durability and modern aesthetics. Supplied with plate for optimal installation and performance.
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Suitable for cable modem | No |
| Suitable for remote power supply | No |
| Type of fastening | Mounting with claw and screw |
| Colour | Black |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
|---|---|
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 45.7 mm |
| Min. depth of built-in installation box | 14.8 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |