The Niloé 2-gang surface mounting box features robust thermoplastic construction, IP2X protection, and a matte medium grey finish. Includes cover plates or rockers and a 2-gang plate for multigang configurations.
| Antimicrobial treatment | No |
|---|---|
| Assembly arrangement | Surface mounted frame |
| Suitable for modular domestic switching devices | Yes |
| Number of modules (module system) | 2 |
| Number of units | 2 |
| Mounting direction | Horizontal and vertical |
| Shape | Square |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Grey |
| Transparent | No |
| With cover frame | No |
|---|---|
| With duct entry | Yes |
| With cable entry | Yes |
| With screw gland entry | No |
| Shock resistant | Yes |
| Degree of protection (IP) | IP2X |
| Width | 160 mm |
| Height | 88.5 mm |
| Depth | 42 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |