The Niloé roller blind switch offers precise control for roller shutters with a 6A 250V AC rating. Its matte black thermoplastic design ensures durability. Flush-mounted installation and screw terminals provide secure connections.
| For roller blinds | Yes |
|---|---|
| Assembly arrangement | Other |
| Model | Other |
| Number of poles | 1 |
| Method of operation | Rocker |
| Mechanical controllable | No |
| Electronic controllable | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Type of fastening | Mounting with claw and screw |
| Connection type | Screwed terminal |
| Colour | Black |
| Transparent | No |
| Label space/information surface | No |
| Suitable for degree of protection (IP) | IP20 |
| Rated current | 6 A |
| Nominal voltage | 250 V |
| Number of buttons | 1 |
| Number of modules (module system) | 1 |
| Device width | 75.8 mm |
|---|---|
| Device height | 75.8 mm |
| Device depth | 44 mm |
| Built-in height | 14 mm |
| Built-in diameter | 58 mm |
| Built-in depth | 31 mm |
| Min. depth of built-in installation box | 58 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | No |
| Antimicrobial treatment | No |
| Number of terminals | 3 |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Cable nature for connection | Not applicable |
| Tube diameter for wall mounted product (Min-Max) | 58-58 mm |
| Contains Batteries | No |