The Niloé Step universal push-button dimmer offers precise light adjustment with ON-OFF and +/- rockers, leading and trailing edge dimming, light memory, and a glossy white flush-mounted design for 100-240V AC. Plate required.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Method of operation | Touch control button |
| Number of modules (module system) | 1 |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | Yes |
| Dimming phase cut-off (trailing edge) | Yes |
| Serial dimmer | No |
| Light value memory | Yes |
| Applicable with button | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with claw and screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
|---|---|
| Nominal voltage (Min-Max) | 100-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 2.5-2.5 mm² |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 50 mm |
| Min. depth of built-in installation box | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 34.4 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1-2.5 mm² |
| Cable nature for connection | Not applicable |
| Tube diameter for wall mounted product (Min-Max) | 60-60 mm |