The Niloé support frame with Mosaic adapter ensures secure clipping of Mosaic functions. Robust plastic construction, IK04 impact resistance, and IP20 protection provide a durable, flush-mounted solution for modular installations.
| Material | Plastic |
|---|---|
| Height | 75.8 mm |
| Width | 75.8 mm |
| Width opening | 75.8 mm |
| Height opening | 75.8 mm |
| Colour | Black |
| Construction type lens | Square |
| degree of impact strength (IK) | IK04 |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |