The Niloé mechanical keycard switch by Legrand energizes circuits instantly with card insertion, rated 250V 6A. Features flush-mounted matt grey thermoplastic design, push-in clamp connection, and includes plate for hotel room access.
| Assembly arrangement | Basic element with full cover plate |
|---|---|
| Model | Series push button |
| Method of operation | Hotel card |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as normally open contact | 1 |
| Number of contacts as change-over contact | 0 |
| Contactless type | No |
| Nominal voltage | 250 V |
| Rated current | 6 A |
| With lighting | Yes |
| With light source | No |
| With complemantary luminous signal | Yes |
| Monitoring contact | No |
| Connection type | Push-in clamp |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with claw and screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Grey |
| Transparent | No |
| Label space/information surface | No |
|---|---|
| Imprint | None |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 54 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 30 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1-2.5 mm² |
| Cable nature for connection | Not applicable |
| Cable section (Min-Max) | 2.5-2.5 mm² |
| Tube diameter for wall mounted product (Min-Max) | 60-60 mm |