The Niloé Keystone adapter features a glossy white thermoplastic finish and flush-mounted design. Its imprintable label snap-in enables easy identification, halogen-free construction ensures safety, and IP20 protection offers reliable
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Utilization | Other |
| Support ring | No |
| With dust cover | No |
| With hinged lid | No |
| Outlet direction | Straight |
| Imprintable label | Imprintable label snap-in in intermediate ring |
| With imprint | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
|---|---|
| Transparent | No |
| Number of modules (module system) | 1 |
| With buses/couplings | No |
| With strain relief | No |
| Shielded buses | No |
| Shielded housing | No |
| Luster terminal | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 43.5 mm |
| Built-in depth | 30 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |