The Niloé floor heating thermostat enables precise temperature adjustment from 10°C to 30°C. Operating at 230V AC with a 3-wire connection, it features flush mounting and a change-over contact (NO/NC). Plate required for installation.
| Model | Other |
|---|---|
| Type of power supply | 230 V AC |
| Connection | 3-wire |
| With receiver | No |
| Measuring range (Min-Max) | 10-30 °C |
| External sensor | No |
| Thermal feedback | None |
| Control characteristic | Other |
| Suitable for heating | Yes |
| Number of heater outputs | 1 |
| Suitable for cooling | Yes |
| Number of cooler outputs | 1 |
| Differential value (Min-Max) | 2-2 K |
| Adjustable differential | Yes |
| Temperature readable | No |
| With sound indicator | No |
| Sensor/feeler type | Other |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| With display | No |
| Operation | Turn |
| With tap water circuit | No |
| Contact type | Change-over contact (NO/NC) |
|---|---|
| Max. contact voltage | 250 V |
| Max. contact load | 2.5 A |
| Degree of protection (IP) | IP21 |
| Degree of protection (NEMA) | Other |
| Explosion-proof | No |
| Colour | White |
| RAL-number | 9017 |
| Height | 75.8 mm |
| Width | 75.8 mm |
| Depth | 46.6 mm |
| Diameter | 58 mm |
| Class of the temperature control | IV |
| Standby power consumption (solstandby) | 1 W |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |