The Niloé double loudspeaker socket enables connection of two speakers for Hi-Fi or home cinema, ensuring optimal sound reproduction. Flush-mounted, glossy white thermoplastic design. Mechanism requires completion with a plate.
| Assembly arrangement | Central cover plate |
|---|---|
| Utilization | Loudspeaker connection |
| Support ring | No |
| With dust cover | No |
| With hinged lid | No |
| Outlet direction | Inclined |
| Contact type | Female |
| Imprintable label | Without indication field |
| With imprint | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| Transparent | No |
| Type of fastening | Mounting with claw and screw |
| Number of modules (module system) | 2 |
|---|---|
| With buses/couplings | No |
| Suitable for number of connectors | 2 |
| Isolated connections | No |
| With strain relief | No |
| Shielded buses | No |
| Shielded housing | No |
| Luster terminal | No |
| With lighting | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 42 mm |
| Built-in depth | 30 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |