The Niloé blanking plate with Mosaic adapter is a durable, aesthetic solution for flush-mounted indoor use. Features IK04 impact resistance, IP20 protection, and is compatible for clipping Mosaic functions.
| Material | Plastic |
|---|---|
| Height | 40.2 mm |
| Depth | 30 mm |
| Width opening | 75.8 mm |
| Height opening | 75.8 mm |
| Colour | Grey |
| Construction type lens | Square |
| degree of impact strength (IK) | IK04 |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |