The Niloé skirting light with motion sensor provides automatic LED illumination for safe passage. IP20-rated, halogen-free plastic housing ensures durability. Operates on 100-240V AC, flush mounting. Mechanism to be completed with a plate.
| Lamp type | LED not exchangeable |
|---|---|
| With light source | Yes |
| Depth | 51 mm |
| Housing material | Plastic |
| Housing colour | Grey |
| Type of covering | Other |
| Material cover | Plastic matt/satinized |
| Suitable for surface mounting | Yes |
| Suitable for built-in mounting | Yes |
| With built-in installation box | No |
| Type of power supply | Mains power supply |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 100-240 V |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Max. system power | 1.3 W |
| Suitable for emergency lighting | No |
| Emergency power supply system | None |
| Emergency function monitoring system | None |
| Width | 75.8 mm |
|---|---|
| Height/depth | 75.8 mm |
| Built-in width | 52 mm |
| Built-in height/depth | 30 mm |
| Built-in length | 50 mm |
| Built-in diameter | 58 mm |
| Conductor cross section | 2.5 mm² |
| Connectable conductor cross section (Min-Max) | 1.5-2.5 mm² |
| Connection type | Screwed terminal |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Mounting method | Flush-mounted |
| Contains Batteries | No |