The Niloé double RJ45 socket offers secure, high-speed network connections with Category 5E UTP support. Its flush-mounted design and matte medium grey finish provide robust performance and style for data applications.
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Other |
| Assembly arrangement | Central cover plate |
| Type of connector | 2x RJ45 8(8) |
| Category | 5E |
| Colour | Grey |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Outlet direction | Straight |
| With dust cover | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
|---|---|
| Colour coding | Yes |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 42 mm |
| Built-in depth | 30 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Not applicable |
| Tube diameter for wall mounted product (Min-Max) | 58-58 mm |
| Vertical fixing center distance (Min-Max) | 60-60 mm |
| Horizontal fixing center distance (Min-Max) | 60-60 mm |
| Cable support | Not applicable |