The Niloé double earthed socket outlet features two Schuko 2P+E outlets, 16A 250V AC, with robust screw terminals. Its flush-mounted glossy white thermoplastic design ensures durability and easy installation.
| Model | Socket outlet with protective contact CEE 7/3 (type F) |
|---|---|
| Protective contact | Other |
| Assembly arrangement | Basic element with central cover plate |
| With complemantary luminous signal | No |
| Number of ports USB-A | 0 |
| Number of empty module positions | 0 |
| Number of socket outlets | 2 |
| Imprint/indication | None |
| Connection type | Screwed terminal |
| With hinged lid | No |
| Label space/information surface | No |
| Colour | White |
| RAL-number (similar) | 9003 |
| Metallic colour | No |
| Transparent | No |
| Lockable | No |
| Eject-mechanism | No |
| Insulated mounting | No |
| With function lighting | No |
| With orientation lighting | No |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Special power supply | None |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with claw and screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
|---|---|
| With on/off switch | No |
| Colour of switch operator | White |
| Rotated central insert | No |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 86 mm |
| Device height | 104 mm |
| Device depth | 51 mm |
| Min. depth of built-in installation box | 34 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Amazon Alexa | No |
| Compatible with Google Assistant | No |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| For heavy conditions according to VDE | No |
| Built-in depth | 28.9 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Power Delivery | No |
| Prewired | No |
| Terminals capacity (Min-Max) | 2.5-2.5 mm² |
| Cable section (Min-Max) | 2.5-2.5 mm² |
| Tube diameter for wall mounted product (Min-Max) | 60-60 mm |
| Connected object | No |