The Niloé 2-gang one-way switch enables ON/OFF control of two independent lights from a single location. Flush-mounted with claw fastening, rated 10A 250V, matte medium grey finish for reliable performance and modern aesthetics.
| Wiring system | Switch 2x1-pole |
|---|---|
| Method of operation | Rocker/button |
| Assembly arrangement | Basic element with central cover plate |
| Push button switch | No |
| Number of rockers | 2 |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with claw |
| With mounting plate | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Grey |
| Colour of switch operator | Titanium |
| Label space/information surface | No |
| Lighting | Optional |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Nominal voltage | 250 V |
| Rated current | 10 A |
| Switching current for fluorescent lamps | 10 AX |
| Monitoring contact | No |
|---|---|
| Connection type | Other |
| Heating switch | No |
| Washing machine switch | No |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 44.8 mm |
| Built-in depth | 31 mm |
| Min. depth of built-in installation box | 31 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Not applicable |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Tube diameter for wall mounted product (Min-Max) | 58-58 mm |