Floor box frame and lid plastic, 8 modules, for raised floor, vertical wiring, load resistance 3000N. Decoupling cover enables easy access. IP20 protection and robust plastic construction ensure durability for indoor installations.
| Width | 203 mm |
|---|---|
| Height | 86 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 4 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | Yes |
| Degree of protection (IP) | IP20 |