Floor box frame and lid plastic, 18 modules, for raised floor, horizontal wiring, load resistance 3000N. Decoupling cover from base unit and IP20 protection ensure reliable performance. Robust plastic for demanding installations.
| Width | 241 mm |
|---|---|
| Height | 85.5 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 9 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | Yes |
| Degree of protection (IP) | IP20 |