Floor box frame and lid plastic, 16 modules, for concrete floor, vertical wiring, 3000N load resistance. Decoupling cover from base unit and IP20 protection ensure reliable performance. Dimensions: 286x286mm for subfloor applications.
| Width | 286 mm |
|---|---|
| Height | 74 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
| Number of appliances to build in | 8 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |