Floor box frame and lid in stainless steel, 16 modules, for raised floors with vertical wiring. 4000N load resistance, IP20 protection, removable lid for easy access. Ideal for high-capacity, durable subfloor installations.
| Width | 286 mm |
|---|---|
| Height | 84.5 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
| Number of appliances to build in | 8 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | Yes |
| Degree of protection (IP) | IP20 |