Floor box frame and lid in stainless steel, 12 modules, for raised floors with vertical wiring. Features 4000N load resistance, IP20 protection, and removable lid for easy access. Durable solution for professional cable management.
| Width | 241 mm |
|---|---|
| Height | 84.5 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 6 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | Yes |
| Degree of protection (IP) | IP20 |