Floor box frame and lid in stainless steel, 24 modules, for concrete floors with horizontal wiring. Robust 4000N load resistance, IP20 protection, and decoupling for easy maintenance. Ideal for durable, efficient subfloor cable management.
| Width | 286 mm |
|---|---|
| Height | 80.3 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
| Number of appliances to build in | 12 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |