Floor box frame and lid stainless steel, 12 modules, for concrete floor, vertical wiring, load resistance 4000N. IP20 protection ensures safety, and removable lid allows easy access. Ideal for robust performance.
| Width | 241 mm |
|---|---|
| Height | 72.5 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 6 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |