The floor box flush features robust steel construction and vertical wiring for shallow floor depths. Accommodates 8 modules, with 5000N load resistance and IP20 protection, ensuring reliable performance for concrete floors.
| Width | 180.9 mm |
|---|---|
| Height | 81 mm |
| Depth | 264.1 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 4 |
|---|---|
| Material side wall | Steel |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |