The floor box flush offers robust 18-module capacity for concrete floors, horizontal wiring, and load resistance up to 5000N. Its decoupling cover design and IP20 protection ensure reliable performance and easy access.
| Width | 218.9 mm |
|---|---|
| Height | 87.1 mm |
| Depth | 264.1 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 9 |
|---|---|
| Material side wall | Steel |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |