Access cover frame and lid, plastic, 286x286mm, for concrete floor; load resistance 3000N. Decoupling cover enables easy maintenance. IP20 protection and robust plastic ensure durability for subfloor installation in demanding environments.
| Width | 286 mm |
|---|---|
| Height | 69.9 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |