Access cover frame and lid, plastic, 241x286mm, for concrete floor with 3000N load resistance. Features removable lid, rectangular opening for easy wiring, decoupling for maintenance, and IP20 protection for reliable indoor use.
| Width | 241 mm |
|---|---|
| Height | 69.9 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |