Access cover frame and lid in stainless steel, 286x286mm, with 4000N load resistance for raised floors. Removable lid allows easy wiring access. IP20 protection ensures reliable indoor use for demanding subfloor installations.
| Width | 286 mm |
|---|---|
| Height | 77.2 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Degree of protection (IP) | IP20 |