Access cover frame and lid in stainless steel, 241x286mm, with 4000N load resistance for concrete floors. Removable lid allows easy wiring access; IP20 protection ensures reliable indoor use for demanding subfloor installations.
| Width | 241 mm |
|---|---|
| Height | 68.4 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Bottom plate | No |
| Degree of protection (IP) | IP20 |