The access cover flush is designed for raised and concrete floors, with 5000N load resistance. Its removable lid allows easy wiring access, and the square steel construction ensures durability and simple maintenance.
| Width | 263.9 mm |
|---|---|
| Height | 81 mm |
| Depth | 264.1 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Square |
|---|---|
| Material side wall | Steel |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Degree of protection (IP) | IP20 |