Legrand MCCB - DRX 125: 4-pole, 63 A, 36 kA at 415 V~, DIN rail mount, IP30, under-voltage release, switched-off indicator. Ideal for transformers and generators.
| Rated permanent current Iu | 63 A |
|---|---|
| Rated voltage (Min-Max) | 110-550 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 36 kA |
| Overload release current setting (Min-Max) | 63-63 A |
| Adjustment range short-term delayed short-circuit release (Min-Max) | 630-630 A |
| Adjustment range undelayed short-circuit release (Min-Max) | 630-630 A |
| Device construction | Built-in device fixed built-in technique |
| Integrated earth fault protection | No |
| Type of electrical connection of main circuit | Screw connection |
| Suitable for DIN rail (top hat rail) mounting | Yes |
| DIN rail (top hat rail) mounting optional | Yes |
| Number of auxiliary contacts as normally closed contact | 1 |
|---|---|
| Number of auxiliary contacts as change-over contact | 1 |
| With switched-off indicator | Yes |
| With integrated under voltage release | Yes |
| Number of poles | 4 |
| Position of connection for main current circuit | Front side |
| Type of control element | Wing knob |
| Complete device with protection unit | Yes |
| Motor drive integrated | No |
| Motor drive optional | No |
| Degree of protection (IP) | IP30 |