Allows to connect all types of televisions. With F Type connector (F screw TV Plug)
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| DAB+ | No |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Assembly arrangement | Basic element with central cover plate |
| Number of outlets | 1 |
| Through loss at 860 MHz | 1 dB |
| Type of fastening | Mounting with screw |
| Colour | Bronze |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 86 mm |
| Device height | 86 mm |
| Device depth | 26.9 mm |
| Min. depth of built-in installation box | 13.6 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |