| Mounting method | Wall surface mounted |
|---|---|
| Function | Escape route lighting |
| Suitable for labelling type | Insert sheet/plate |
| Type of indicator | Single-sided |
| With pictogram | Yes |
| Suitable for standby switching | Yes |
| With remote switch connection | No |
| Supplied remote control | No |
| Emergency function monitoring system | None |
| Emergency power supply system | Central (central battery) |
| Type of lithium-ion battery | Other |
| With heating element for battery | No |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Suitable for number of light sources | 16 |
| Lamp holder | None |
| Number of lighting heads | 1 |
| Housing material | Plastic |
| RAL-number housing | 9017 |
| Housing colour | Black |
| Material cover | Plastic, transparent |
| Voltage type | AC/DC |
| Nominal voltage (Min-Max) | 48-230 V |
| Nominal current (Min-Max) | 0-16 mA |
| Type of control gear | LED operating device current-controlled |
| Exchangeable control gear | Yes |
| Light distributor | Diffuser lens/optic/panel |
| Constant light output (CLO) | Yes |
| Degree of protection (IP) | IP43 |
| degree of impact strength (IK) | IK07 |
| Protection class according to IEC 61140 | II |
| Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
| Luminous flux in emergency mode | 45 lm |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 45-45 lm |
| Max. system power | 1.5 W |
|---|---|
| Colour temperature (Min-Max) | 6500-6500 K |
| Recognition distance | 19.6 m |
| Width | 106 mm |
| Height/depth | 38 mm |
| Length | 206 mm |
| Type of wiring | Suitable for loop-through wiring |
| Number of poles | 2 |
| Conductor cross section | 1.5 mm² |
| Connection type | Other |
| Connectable conductor cross section (Min-Max) | 1.5-1.5 mm² |
| Operating / setting temperature (Min-Max) | 0-35 °C |
| Storage temperature (Min-Max) | -20-45 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Standby consumption | 6.5 mA |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Cable nature for connection | Rigid |
| With complemantary luminous signal | No |
| Maximum Input cable diameter | 13 mm |
| Horizontal fixing center distance (Min-Max) | 90-100 mm |
| Cable support | Other |
| Cable tie suitable with | Not applicable |
| Control mode | Wired |
| Contains Batteries | No |
| Addressable | No |
| Connected object | No |
| Programming way | Not applicable |
| With voice command | No |
| Programmable | No |
| Connectable by Internet box | No |
| Product use function | Emergency Lighting |