Introducing the Legrand SPX-D Switch Fuse Disconnector: a 3-pole, 250A, low voltage solution for HRC fuse systems. Features secure plate mounting and a protective cover, ideal for industrial use.
| Number of poles | 3 |
|---|---|
| Number of knife blade fuse holders | 3 |
| Number of fuse switch disconnectors | 0 |
| Concurrently switching neutral conductor | No |
| Rated current | 250 A |
| Mounting method | Mounting plate |
| Construction size | Other |
|---|---|
| With cover | Yes |
| Height | 246 mm |
| Width | 274 mm |
| Depth | 214 mm |