Touch control enables precise management of up to 3 home automation functions, including group or general control. Flush-mounted design with LED indication. Programmable and addressable via SCS protocol for flexible configuration.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | Flush-mounted |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of actuation points | 3 |
| Number of buttons | 3 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Beige |
| RAL-number (similar) | 7044 |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
| Degree of protection (IP) | IP20 |
| Min. depth of built-in installation box | 40 mm |
|---|---|
| Width | 40 mm |
| Height | 86 mm |
| Depth | 6 mm |
| Built-in depth | 2 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 0-0 Hz |
| Standby consumption | 6 mA |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1-1 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Addressable | Yes |
| Connected object | No |
| Operating method | SCS |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Product use function | Shutter management |