This device supplies power to digital controls via an electrified frame, featuring a compact 22mm width and flush-mounted design. Operating at 25V to 27V DC, it offers addressability and LED indication for status monitoring.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | Flush-mounted |
| Width in number of modular spacings | 1 |
| Local operation/hand operation | No |
| With LED indication | Yes |
| Number of digital inputs | 0 |
| Suitable for C-load | No |
| Rated current | 0 A |
| Rated operating voltage (Min-Max) | 25-27 V |
| Different phases connectable | No |
| With bus connection | Yes |
| Bus module detachable | No |
| Min. depth of built-in installation box | 40 mm |
| Modular expandability | No |
|---|---|
| Degree of protection (IP) | IP20 |
| Width | 22 mm |
| Height | 45 mm |
| Depth | 38 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | DC |
| Terminal marking indication | Yes |
| Type of load | Not applicable |
| Halogen free | No |
| Connection type | Screwed terminal , Cable |
| Terminals capacity (Min-Max) | 2-2.5 mm² |
| Label space/information surface | No |
| Fitted with USB plug | No |
| Addressable | Yes |
| Connected object | No |