The alarm detector features dual PIR and microwave technologies for enhanced detection, an 8m sensitivity range, and a 105° horizontal angle. Its 2-module design, IP40 protection, and programmable settings ensure reliable integration.
| Type of messaging | Infrared/microwave (dual) |
|---|---|
| Mounting method | Other |
| Operating current | 35 mA |
| Operating voltage (Min-Max) | 10-15 V |
| Detection angle horizontal (Min-Max) | 105-105 ° |
| Cover monitoring | Yes |
| Characteristic | Curtain |
| Height | 90 mm |
| Width | 45 mm |
| Depth | 65 mm |
| Diameter | 30 mm |
| Radio system | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Colour | Beige |
| RAL-number | 1015 |
| VdS class | None |
| Built-in depth | 65 mm |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP40 |
|---|---|
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 0-0 Hz |
| Standby consumption | 29 mA |
| Terminal marking indication | Yes |
| Halogen free | No |
| Terminals capacity (Min-Max) | 1-1 mm² |
| Cable nature for connection | Flexible or rigid |
| Maximum Input cable diameter | 1 mm |
| Entry membrane gland type | Not applicable |
| Vertical fixing center distance (Min-Max) | 1200-2000 mm |
| Horizontal fixing center distance (Min-Max) | 1500-8000 mm |
| Cable support | Screw cable clamp |
| Connected object | No |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | No |
| Product use function | Alarm systems |