Set of 10 outlets (45 x 45mm 2 modules, 1 port) and 10 connectors RJ45 category 6 FTP
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | Yes |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | RJ45 8(8) |
| With buses/couplings | Yes |
| Suitable for number of connectors | 1 |
| Category | 6 |
| Colour | White |
| RAL-number | 9003 |
| Connection type | Insulation displacement connector |
| Shielded housing | No |
| Separate earthing connection | Yes |
| With label space | Yes |
| Separate strain relief | No |
| Mounting method shielding connection | Other |
| Outlet direction | Straight |
| With dust cover | No |
|---|---|
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | Yes |
| Colour coding | Yes |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 34 mm |
| Number of modules (module system) | 2 |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Maximum Input cable diameter | 9 mm |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |