The Living Now wireless wall charger delivers fast Qi wireless charging up to 1,000mA for compatible smartphones and a 2,400mA USB Type-A port. Its modular design, IP40 rating, and screw terminal installation ensure reliable performance.
| Model | Other |
|---|---|
| Operating voltage (Min-Max) | 110-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Max. output current | 3000 mA |
| Connection type | Screwed terminal |
| Mounting method | Module frame |
| Colour | Black |
| RAL-number | 7015 |
| Device width | 70 mm |
| Device height | 136 mm |
| Device depth | 60 mm |
| Min. depth of built-in installation box | 43 mm |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Antimicrobial treatment | No |
| Wireless | Yes |
| Built-in depth | 33 mm |
|---|---|
| Operating / setting temperature (Min-Max) | 0-45 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | AC |
| Power Delivery | No |
| Supply current (Min-Max) | 2.4-2.4 A |
| Standby consumption | 0 mA |
| Mandatory neutral | Yes |
| Terminal marking indication | No |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 0.8-1.5 mm² |
| Cable nature for connection | Flexible |
| Cable section (Min-Max) | 0.8-1.5 mm² |