This flush-mounted thermostat with capacitive commands enables precise temperature and fan speed control. It features an integrated temperature probe, contact line input, and supports multiple systems for reliable thermal comfort.
| Model | Clamp |
|---|---|
| Measuring range (Min-Max) | 0-40 °C |
| Material | Plastic |
| Connection cable length | 500 m |
| Width | 45 mm |
| Height | 90 mm |
| Depth | 10 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Nominal voltage (Min-Max) | 18-27 V |
| Supply current (Min-Max) | 0.06-0.06 A |
|---|---|
| Halogen free | Yes |
| Cable nature for connection | Flexible or rigid |
| Mounting method | Flush-mounted |
| Connected object | No |
| Operating method | SCS |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Product use function | Thermal comfort management |