The switch cover 2m ax dark features axial design and lightable functionality for visibility. Its robust thermoplastic construction, lacquered matt finish, and IK04 impact resistance ensure performance for demanding indoor applications.
| Model | One-part button |
|---|---|
| Imprint/indication | None |
| Scannable symbol/barrier free | No |
| Utilization | Other |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
|---|---|
| Colour | Black |
| RAL-number (similar) | 9011 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | Other |
| degree of impact strength (IK) | IK04 |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 8.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |