The switch cover 1m ax stone features axial ergonomics for precise flatness, a lightable monitoring window for visibility, and IK04 impact resistance. Its halogen-free thermoplastic and lacquered matt finish ensure durability and safety.
| Model | One-part button |
|---|---|
| Imprint/indication | None |
| Scannable symbol/barrier free | No |
| Utilization | Other |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
|---|---|
| Colour | Grey |
| RAL-number (similar) | 7008 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | Other |
| degree of impact strength (IK) | IK04 |
| Width | 22.5 mm |
| Height | 45 mm |
| Depth | 5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |