The switch cover 1m ax dark is an axial, lightable cover with matt lacquered thermoplastic surface and IK04 impact resistance. Its monitoring window enables illumination and snap fastening ensures secure installation.
| Model | One-part button |
|---|---|
| Imprint/indication | None |
| Scannable symbol/barrier free | No |
| Utilization | Other |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
|---|---|
| Colour | Black |
| RAL-number (similar) | 9011 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | Other |
| degree of impact strength (IK) | IK04 |
| Width | 22.5 mm |
| Height | 45 mm |
| Depth | 5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |