This supporting frame enables secure installation of Light Now devices and 3-module cover-plates. Made from advanced thermoplastic for rigidity, it supports horizontal and vertical mounting. Its 15.5mm depth ensures a slim profile.
| Model | Other |
|---|---|
| Type of fastening | Mounting with screw |
| Depth | 15.5 mm |
| With nail | No |
| Height | 76 mm |
| Number of modules horizontal (module system) | 3 |
| Number of modules vertical (module system) | 1 |
| With built-in installation box | No |
| With screws | Yes |
| Width | 114 mm |
| Flush-mounted installation | No |
|---|---|
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Mounting direction | Horizontal and vertical |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Suitable for mounting on DIN-rail 35 mm | No |
| Mounting method of the module inserts | Front side |
| Suitable for mounting in round junction box 60 mm | No |