The LED Step Marker light operates at 127V to 230V AC with an integrated On/Off switch. Its flush-mounted, 2 modules design features a non-exchangeable white LED and IP20-rated, halogen-free thermoplastic housing for durable indoor use.
| Assembly arrangement | Complete device |
|---|---|
| Number of modules (module system) | 2 |
| Lamp holder | None |
| With light source | Yes |
| Lamp type | LED not exchangeable |
| With flashlight | No |
| With fixed symbol/imprint | No |
| With exchangeable symbol | No |
| Application as button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Engage (snap) |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | Yes |
| Colour light source | White |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage | 230 V |
|---|---|
| Max. lamp power | 0.5 W |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 38.5 mm |
| Min. depth of built-in installation box | 40.5 mm |
| Built-in depth | 30.5 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | No |
| Terminal marking indication | No |
| Stress test conformity (1000V) | No |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Label space/information surface | No |