The TV socket star coaxial socket features a male connector, 1 module design, and dark finish. Compatible with single-user aerial and satellite systems, it ensures reliable signal transfer for remote powered or centralized installations.
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| DAB+ | No |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Assembly arrangement | Basic element |
| Tap loss at 860 MHz | 10 dB |
| Number of outlets | 1 |
| Suitable for cable modem | No |
| Through loss at 860 MHz | 10 dB |
| TV frequency band (Min-Max) | 50-60 MHz |
| Suitable for remote power supply | No |
| Type of fastening | Snap mounting (engagement) |
| Colour | Black |
| RAL-number (similar) | 9011 |
| Surface protection | Lacquered |
| Surface finishing | Matt |
|---|---|
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 32.5 mm |
| Min. depth of built-in installation box | 34.5 mm |
| Built-in depth | 24.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |