This accessory provides clear status indication with a blue axial LED, integrated voltage decreasing resistor and diode, operates at 12VDC, and offers IP55 protection for reliable signaling in demanding control circuit applications.
| Transformer integrated | No |
|---|---|
| With integrated voltage decreasing resistor | Yes |
| With light source | Yes |
| With integrated diode | Yes |
| Lamp holder | None |
| Rated voltage Ue at AC 50 Hz (Min-Max) | 127-240 V |
| Rated voltage Ue at AC 60 Hz (Min-Max) | 127-240 V |
| Rated voltage Ue at DC (Min-Max) | 10-12 V |
| Voltage type for actuating | AC |
| Lamp type | LED |
| Connection type auxiliary circuit | Screw connection |
| Colour light source | Blue |
| Type of fastening | Other |
|---|---|
| Width | 50 mm |
| Height | 55 mm |
| Depth | 50 mm |
| Degree of protection (IP) | IP55 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | 5-40 °C |
| Supply current (Min-Max) | 8-10 A |
| Frequency (Min-Max) | 50-60 Hz |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |
| Prewired | No |