Light Now RJ11 connector ensures reliable telephony transmission with flush-mounted installation and antimicrobial treatment. Halogen-free, IP20-rated, modular 1-module design offers enhanced safety and easy integration.
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Modular device for domestic switching devices |
| Type of connector | Other |
| With buses/couplings | No |
| Suitable for number of connectors | 0 |
| Category | Other |
| Colour | Grey |
| RAL-number | 7008 |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | No |
|---|---|
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 23 mm |
| Number of modules (module system) | 1 |
| Built-in depth | 15 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | Yes |
| Mounting method | Flush-mounted |
| Entry membrane gland type | Flexible to cut |
| Vertical fixing center distance (Min-Max) | 3.5-3.7 mm |
| Horizontal fixing center distance (Min-Max) | 3-3.2 mm |
| Cable support | Not applicable |