The removable and rechargeable torch Living Now offers automatic ignition during power failure, 2-hour autonomy, NiMH batteries, 230V operation, and easy extraction, ensuring reliable emergency lighting for escape route applications.
| Mounting method | Built-in |
|---|---|
| Function | Escape route lighting |
| Suitable for labelling type | Other |
| Type of indicator | Single-sided |
| With pictogram | No |
| Suitable for continuous circuit | Yes |
| With remote switch connection | No |
| Supplied remote control | No |
| Emergency function monitoring system | None |
| Emergency power supply system | Central (central battery) |
| Battery technology | NiMH |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Lamp holder | None |
| Number of lighting heads | 1 |
| Housing material | Plastic |
| Housing colour | Other |
| Material cover | Plastic, opal |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 110-220 V |
| Type of control gear | Not required |
| Exchangeable control gear | No |
| Light distributor | Diffuser lens/optic/panel |
| Constant light output (CLO) | No |
| Degree of protection (IP) | IP30 |
| degree of impact strength (IK) | IK04 |
| Rated ambient temperature according to IEC 62722-2-1 (Min-Max) | -5-35 °C |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 0-0 lm |
| Colour temperature (Min-Max) | 4000-5500 K |
| Recognition distance | 5 m |
|---|---|
| Nominal operation time (Min-Max) | 2-2 h |
| Width | 45 mm |
| Height/depth | 50 mm |
| Length | 45 mm |
| Connectable conductor cross section (Min-Max) | 0.5-1.5 mm² |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | No |
| Cable nature for connection | Flexible |
| With complemantary luminous signal | No |
| Maximum Input cable diameter | 1.5 mm |
| Vertical fixing center distance (Min-Max) | 3.5-3.7 mm |
| Horizontal fixing center distance (Min-Max) | 3-3.2 mm |
| Cable support | Screw cable clamp |
| Cable tie suitable with | All conduit/cable types |
| Control mode | Wired |
| Contains Batteries | Yes |
| Addressable | No |
| Number of batteries (Type 1) | 1 |
| Battery ou Accumulator (Type 1) | Accumulator (rechargeable) |
| Battery Composition (Type 1) | Rechargeable - Nickel-Metalhydride |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | I : Industrial (not Portable) |
| Connected object | No |
| Battery weight (g) for Type 1 | 10 g |
| Number of Single Element (Pack1) | 2 |