Light Now collection key cover offers timeless design with flat, monolithic form. It provides on/off regulation light symbol and 1 function management over 1 module. Dark matt thermoplastic ensures high material quality.
| Model | One-part button |
|---|---|
| Imprint/indication | Symbol "light" |
| Scannable symbol/barrier free | No |
| Utilization | Dimmer |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
|---|---|
| Antimicrobial treatment | No |
| Colour | Black |
| RAL-number (similar) | 7015 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Width | 22 mm |
| Height | 44 mm |
| Depth | 6.4 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -25-70 °C |