Switch with passive infrared motion sensor, compatible with all load types including LED lamps. Features 2-wire installation, 120° scan angle, adjustable sensitivity, and flush-mounted stone color design for efficient indoor lighting.
| Model | Movement sensor |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | No |
| HVAC-control | No |
| Forced switch on | No |
| Forced switch off | No |
| Animal zone | No |
| Creep-under protection | Yes |
| Background monitoring | No |
| Networkable | Yes |
| Scan angle | 120 ° |
| Optimum mounting height | 1.2 m |
| Staircase light controller | Yes |
| Bridging switch | No |
| Max. reach sideways | 6 m |
| Max. presence range | 40 m² |
| Max. reach frontally | 6 m |
| Diameter reach on floor | 6 m |
| Suitable for wireless transmission | No |
| Remote operation | No |
| Supplied remote control | No |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | No |
| With signal unit | No |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Flush-mounted |
| Suitable for ceiling mounting | No |
| Suitable for wall mounting | Yes |
| Connection type | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| Colour | Grey |
| RAL-number (similar) | 7008 |
| Transparent | Yes |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Voltage type | AC |
|---|---|
| Frequency (Min-Max) | 50-60 Hz |
| Nominal voltage (Min-Max) | 230-230 V |
| Min. switch-on time | 30 s |
| Max. duty cycle | 600 min |
| Switch-off delay | 0 s |
| Switching-on delay | 0 s |
| Detection angle horizontal (Min-Max) | 2-30 ° |
| Max. switching power LED | 0.5 W |
| Suitable for C-load | No |
| Number of switching zones | 1 |
| Max. starting current | 2 A |
| Min. starting current | 0.5 A |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature (Min-Max) | 5-40 °C |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 49.5 mm |
| Built-in width | 22.5 mm |
| Built-in depth | 35 mm |
| Built-in length | 45 mm |
| Min. depth of built-in installation box | 45 mm |
| With connection cable | No |
| Connection cable length | 0 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Mandatory neutral | Yes |
| Terminal marking indication | No |
| Terminals capacity (Min-Max) | 1-1.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Entry membrane gland type | Flexible to cut |
| Horizontal fixing center distance (Min-Max) | 3.5-3.7 mm |
| Auto switch | No |