Light Now lampholder features integrated red and green LEDs for dual optical signaling—ideal for “do not disturb” and “tidy up” indications. Designed for 230V AC, it offers flush-mounted installation and robust thermoplastic construction.
| Assembly arrangement | Complete device |
|---|---|
| Number of modules (module system) | 1 |
| Lamp holder | None |
| With light source | Yes |
| Lamp type | LED not exchangeable |
| With flashlight | No |
| With fixed symbol/imprint | No |
| With exchangeable symbol | No |
| Application as button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Engage (snap) |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Grey |
| RAL-number (similar) | 7030 |
| Transparent | No |
| Colour light source | Red/green |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage | 230 V |
|---|---|
| Max. lamp power | 0.5 W |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 38 mm |
| Min. depth of built-in installation box | 40 mm |
| Built-in depth | 30 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | No |
| Terminal marking indication | No |
| Stress test conformity (1000V) | No |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Label space/information surface | No |